BREAKFAST Lets Their Geek Shine

by Emcee Grady

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun FTDI Basic Breakout - 3.3V
Out of stock DEV-09873
14.95 1   
BeagleBone
Retired DEV-11605
89.95 1   
Cannot be ordered at this time.
RF Link Receiver - 4800bps (434MHz)
Only 8 left! WRL-10532
4.95 1   
SparkFun Cellular Shield - SM5100B
Retired CEL-09607
99.95 1   
Cannot be ordered at this time.
18 Pin PIC Development Board with Relays
Retired DEV-00020
33.95 1   
Cannot be ordered at this time.
SparkFun USB to RS-485 Converter
24 available BOB-09822
19.95 1   
Hot-air Rework Station - 303D
Out of stock TOL-10706
114.95 1   
Total: 378.65


Start a project on
Hackster.io
with this stuff