Wish I May

by Toby

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
USB OTG Cable - Female A to Micro-A - 4"
In stock CAB-11604
3.5 1   
Raspberry Pi - GPIO Ribbon Cable (6")
Retired CAB-11489
0.75
You save:
2.2 (75%)
1   
Cannot be ordered at this time.
Makey Makey - Standard Kit
Retired WIG-11511
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
11.95 1   
Servo - Generic High Torque (Standard Size)
In stock ROB-11965
13.95 1   
FemtoBuck LED Driver
Retired COM-12937
7.95 1   
Cannot be ordered at this time.
LED RGB Strip - Addressable, Sealed (1m)
Retired COM-12027
24.95 1   
Cannot be ordered at this time.
Relay Shield v2.0
Retired DEV-13769
11.95 1   
Cannot be ordered at this time.
Weather Meters
Retired SEN-08942
76.95 1   
Cannot be ordered at this time.
SparkFun Beefcake Relay Control Kit (Ver. 2.0)
34 available KIT-13815
9.95 1   
FLiR Dev Kit
Retired KIT-13233
229.95
You save:
30 (12%)
1   
Cannot be ordered at this time.
Pimoroni Blinkt!
Retired DEV-14038
7.5 1   
Cannot be ordered at this time.
Total: 439.3