Bluetooth Remote V1

by Member #303619

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
0.24
You save:
0.71 (75%)
1   
Cannot be ordered at this time.
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
3.95 1   
Cannot be ordered at this time.
Laser Module - Green
Retired COM-09906
17.95 1   
Cannot be ordered at this time.
Laser Card Module - Red
Retired COM-00594
6.95 1   
Cannot be ordered at this time.
Lithium Ion/Polymer USB Battery Charger IC - MAX1555
Retired COM-00674
1.95 1   
Cannot be ordered at this time.
Bluetooth SMD Module - RN-42-HID
Retired WRL-10823
15 1   
Cannot be ordered at this time.
Mini Power Switch - SPDT
In stock COM-00102
1.6 1   
Coin Cell Battery Holder - 24.5mm (PTH)
Retired PRT-08863
0.95 1   
Cannot be ordered at this time.
Coin Cell Battery - 24.5mm (Rechargeable CR2450)
Retired PRT-10319
2.95 1   
Cannot be ordered at this time.
USB micro USB SMD Connector
Retired PRT-08533
1.5 1   
Cannot be ordered at this time.
Voltage Regulator - 3.3V SMD (strip of 10)
Retired PRT-11253
7.95 1   
Cannot be ordered at this time.
LED - Basic Red 3mm
In stock COM-00533
0.9 2   
LED - Basic Green 3mm
In stock COM-09650
0.45 1   
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
0.9 3   
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
0.1 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
5.5 10   
Total: 68.84