This wishlist is for a class where we’ll explore conductive inks and other materials to create unique, interactive musical instruments. Learn the basics of embedded microcontroller programming and circuit design, while crafting miniature synthesizers using a combination of electronics, programming, and art materials. For those interested, we can delve into the mysteries of FM sound generation and work on creating structed, pictorial representations of sound. No experience necessary—but you’ve got to love crafts, drawing, sound, and learning new ways of making electronics.
Product | Subtotal | Qty | |
---|---|---|---|
Tiny AVR Programmer
PGM-11460 |
19.95 |
1
Cannot be ordered at this time. |
|
SparkFun Mini FET Shield
DEV-09627 |
19.95 |
1
Cannot be ordered at this time. |
|
Speaker - 0.5W (8 Ohm)
COM-09151 |
2.45 | 1 | |
Thin Speaker
COM-10722 |
0.95 |
1
Cannot be ordered at this time. |
|
Bare Conductive - Electric Paint Pen (10ml)
COM-11521 |
12.95 |
1
Cannot be ordered at this time. |
|
Coin Cell Battery - 20mm (CR2032)
PRT-00338 |
2.1 | 1 | |
AVR 14 Pin 20MHz 8K 12A/D - ATtiny84
COM-11232 |
4.95 |
1
Cannot be ordered at this time. |
|
Total: 63.3 |