Parts

by Member #402319

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Thermocouple Type-K - Glass Braid Insulated (Bare Wire)
In stock SEN-00251
33.9 2   
ePIR
Retired SEN-09587
23.9 2   
Cannot be ordered at this time.
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
Voltage Regulator - Adjustable
Out of stock COM-00527
2.1 1   
Arduino+LabVIEW Bundle
Retired DEV-11225
49.95 1   
Cannot be ordered at this time.
7-Segment Display - 20mm (Red)
In stock COM-11405
6.4 4   
7-Segment Display - 20mm (Green)
Retired COM-11407
5
You save:
2.8 (36%)
4   
Cannot be ordered at this time.
SparkFun MegaShield Kit
Retired DEV-09346
17.95 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
11.95 1   
Super Bright LED - Red 10mm
In stock COM-08862
1.85 1   
1.0" Single Digit Alphanumeric Display - Red
Retired COM-09934
3.9 2   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
208
You save:
11 (5%)
20   
Total: 367