GPS Watch

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
JST SH Jumper 6 Wire - 1 Foot (EM-401 and EM-406)
In stock GPS-09123
1.48
You save:
1.47 (50%)
1   
50 Channel D2523T Helical GPS Receiver
Retired GPS-09566
79.95 1   
Cannot be ordered at this time.
Coin Cell Battery Holder - 12mm (SMD)
26 available PRT-10592
1.05 1   
Coin Cell Battery Holder Breakout - 24.5mm (PTH)
Retired BOB-10495
2.95 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Serial Miniature OLED Module - 0.96" (uOLED-96-G2 GFX)
Retired LCD-11315
40
You save:
9.95 (20%)
1   
Cannot be ordered at this time.
BigTime Watch Kit
Retired KIT-10870
19.95 1   
Cannot be ordered at this time.
Total: 147.13