watch

by LVachon

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Serial Miniature OLED Module - 0.96" (uOLED-96-G2 GFX)
Retired LCD-11315
40
You save:
9.95 (20%)
1   
Cannot be ordered at this time.
Coin Cell Battery - 24.5mm (Rechargeable CR2450)
Retired PRT-10319
2.95 1   
Cannot be ordered at this time.
Triple Axis Accelerometer Breakout - MMA8452Q
Retired SEN-10955
9.95 1   
Cannot be ordered at this time.
SparkFun DeadOn RTC Breakout - DS3234
In stock BOB-10160
24.5 1   
Total: 77.4