Wish List

by Member #402923

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Power Driver Shield Kit
Retired DEV-10618
51 2   
Cannot be ordered at this time.
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
10.5 3   
LED Mixed Bag - 5mm
Retired COM-09881
6.9
You save:
4.6 (40%)
1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Arduino Due
Retired DEV-11589
48.95 1   
Cannot be ordered at this time.
Mini Photocell
In stock SEN-09088
3.2 2   
SparkFun Lab Coat Buttons - 6 Pack
Retired SWG-11392
9.95 1   
Cannot be ordered at this time.
Total: 147