Product | Subtotal | Qty | |
---|---|---|---|
RFID Glass Capsule (125kHz)
SEN-09416 |
11 | 2 | |
RFID Button - 16mm (125kHz)
SEN-09417 |
18 | 4 | |
RFID Tag (125kHz)
COM-08310 |
1.95 |
1
Cannot be ordered at this time. |
|
RFID Reader ID-20 (125 kHz)
SEN-08628 |
29.95 |
1
Cannot be ordered at this time. |
|
SparkFun RFID USB Reader
SEN-09963 |
27.95 | 1 | |
Heat Shrink Kit
PRT-09353 |
8.95 | 1 | |
Total: 97.8 |