Product | Subtotal | Qty | |
---|---|---|---|
Coin Cell Battery Holder - 20mm (PTH)
PRT-00783 |
1.6 | 1 | |
Coin Cell Battery - 20mm (CR2032)
PRT-00338 |
4.2 | 2 | |
Mini Pushbutton Switch
COM-00097 |
0.9 | 2 | |
Transistor - PNP 60V 200mA (2N3906)
COM-00522 |
0.5 | 1 | |
Ultrasonic Range Finder - LV-MaxSonar-EZ1
SEN-00639 |
35.5 |
1
Cannot be ordered at this time. |
|
Mini Power Switch - SPDT
COM-00102 |
1.6 | 1 | |
Diode Small Signal - 1N4148
COM-08588 |
0.25 | 1 | |
AVR 14 Pin 20MHz 8K 12A/D - ATtiny84
COM-11232 |
4.95 |
1
Cannot be ordered at this time. |
|
DIP Sockets Solder Tail - 14-Pin 0.3"
PRT-07939 |
0.5 | 1 | |
Total: 50 |