Illumitune

by CHaskins

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - Infrared 950nm (25 pack)
Retired COM-10557
9.25 1   
Cannot be ordered at this time.
IR Receiver Diode - TSOP38238
Out of stock SEN-10266
16.8 8   
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
4.4 8   
RJ45 8-Pin Connector
In stock PRT-00643
12.8 8   
Resistor 330 Ohm 1/6th Watt PTH - 20 pack
Retired COM-10465
0.5 1   
Cannot be ordered at this time.
Resistor 1k Ohm 1/6 Watt PTH
Retired COM-08980
2.5 10   
Cannot be ordered at this time.
LED - Assorted 10 Red / 10 Yellow (20 pack)
In stock COM-10049
0.75
You save:
1.75 (70%)
1   
Break Away Headers - Straight
In stock PRT-00116
8.75 5   
Female Headers
In stock PRT-00115
7 4   
Pushbutton 33mm - Blue
Retired COM-09178
1.9 2   
Cannot be ordered at this time.
SparkFun Mini FET Shield
Retired DEV-09627
19.95 1   
Cannot be ordered at this time.
JST Jumper 3 Wire Assembly
In stock PRT-09915
28.8 18   
Arduino Pro 328 - 5V/16MHz
21 available DEV-10915
37 2   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
SparkFun OpenLog
Retired DEV-09530
24.95 1   
Cannot be ordered at this time.
GPS Receiver - LS20031 5Hz (66 Channel)
Out of stock GPS-08975
37.48
You save:
37.47 (50%)
1   
Cannot be ordered at this time.
CAT 6 Cable - 5ft
Retired CAB-08916
8.85 3   
Cannot be ordered at this time.
CAT 6 Cable - 10ft
Retired CAB-08917
2.95 1   
Cannot be ordered at this time.
SparkFun Geiger Counter
Retired SEN-11345
149.95 1   
Cannot be ordered at this time.
Total: 402.18