2013 #2

by areadan

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Hydra Power Cable - 6ft
In stock CAB-11579
2.5
You save:
3 (55%)
1   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
22.5 1   
Banana to IC Hook Cables
In stock CAB-00506
5.5 1   
Banana to Alligator Coax Cable
In stock CAB-00508
5.5 1   
SparkFun Power Driver Shield Kit
Retired DEV-10618
51 2   
Cannot be ordered at this time.
Modular Plastic Storage Box - X-Large
Retired TOL-11530
7.8 4   
Cannot be ordered at this time.
Modular Plastic Storage Box - Large (2 pack)
Retired TOL-11529
11.8 4   
Cannot be ordered at this time.
SparkFun LED RingCoder Breakout - RGB
Retired BOB-11040
27.8 4   
Cannot be ordered at this time.
Rotary Encoder - Illuminated (RGB)
Retired COM-10982
19.8 4   
Cannot be ordered at this time.
Clear Plastic Knob
In stock COM-10597
4.2 4   
Multimeter Probes - Tweezers
Retired TOL-11060
5.5 1   
Cannot be ordered at this time.
Banana to Test Probe Cables - Shrouded
Retired CAB-11033
2.95 1   
Cannot be ordered at this time.
Screw Terminals 2.54mm Pitch (2-Pin)
In stock PRT-10571
22.5
You save:
1.25 (5%)
25   
IOIO-OTG
Retired DEV-11343
39.95 1   
Cannot be ordered at this time.
Total: 229.3