Paper-Duino-Pi

by Member #404003

Favorited Favorite 0

http://paperpcb.dernulleffekt.de/doku.php?id=raspberry_boards:paperduinopi

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
ProtoBoard - Rectangle 3"
Retired PRT-08815
4.5 1   
Cannot be ordered at this time.
LED - Basic Green 3mm
In stock COM-09650
0.45 1   
LED - Basic Red 3mm
In stock COM-00533
0.45 1   
LED - Basic Yellow 3mm
In stock COM-00532
0.9 2   
Crystal 16MHz
In stock COM-00536
1.05 1   
Female Headers
Out of stock PRT-00115
1.75 1   
Female Header Pack
23 available PRT-11269
2.25 1   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
Breadboard - Mini Self-Adhesive White (Sale)
Retired PRT-07916
2.95 1   
Cannot be ordered at this time.
Total: 20.8