Simple Sensor Kit

by NathanTestEdu

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Flex Sensor 2.2"
Out of stock SEN-10264
11.95 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Reed Switch - Insulated
In stock COM-10601
2.1 1   
Magnet Square - 0.25"
In stock COM-08643
1.6 1   
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
1.05 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Force Sensitive Resistor 0.5"
In stock SEN-09375
7.5 1   
IR Receiver Diode - TSOP38238
Out of stock SEN-10266
2.1 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Tilt Sensor - AT407
In stock SEN-10289
2.1 1   
LED - Infrared 950nm
In stock COM-09349
1.05 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
SparkFun Triple Axis Accelerometer Breakout - ADXL335
In stock SEN-09269
16.95 1   
Total: 52.75