Hand Held Car Computer

by Improvised Dynamics

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Projects Case - Clear
Retired WIG-08632
11.95 1   
Cannot be ordered at this time.
LiPower - Boost Converter
In stock PRT-10255
17.5 1   
Jumper Wire - JST Black Red
In stock PRT-08670
1.05 1   
Locking Button - Medium Red Panel Mount
Retired COM-09808
1.95 1   
Cannot be ordered at this time.
Momentary Button - Small Red Panel Mount
Retired COM-09807
2 4   
Cannot be ordered at this time.
SparkFun Serial Enabled LCD Backpack
Retired LCD-00258
16.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - Black on Green 5V
In stock LCD-00255
18.5 1   
SparkFun OBD-II UART
In stock WIG-09555
56.95 1   
Polymer Lithium Ion Battery - 110mAh
Retired PRT-00731
6.95 1   
Cannot be ordered at this time.
Arduino Pro 328 - 5V/16MHz
21 available DEV-10915
18.5 1   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
ProtoBoard - Square 1" Double Sided
Retired PRT-08814
2.5 1   
Cannot be ordered at this time.
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
0.5 5   
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
0.6 2   
LED - Basic Green 5mm
In stock COM-09592
0.45 1   
LED - Basic Red 5mm
In stock COM-09590
0.45 1   
Total: 173.3