Robotics Kit for Robot Garden

by iRoboticist

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Leonardo with Headers
Retired DEV-11286
1397.5 50   
Cannot be ordered at this time.
SparkFun Line Sensor Breakout - QRE1113 (Digital)
In stock ROB-09454
298
You save:
52 (15%)
100   
Trimpot 10K Ohm with Knob
In stock COM-09806
95
You save:
10 (10%)
100   
Magician Chassis
Retired ROB-10825
710
You save:
37.5 (5%)
50   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
261.5
You save:
13.5 (5%)
50   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
116.5
You save:
6 (5%)
50   
Diode Small Signal - 1N4148
In stock COM-08588
46
You save:
4 (8%)
200   
555 Timer
Retired COM-09273
45
You save:
2.5 (5%)
50   
Cannot be ordered at this time.
H-Bridge Motor Driver 1A
In stock COM-00315
119
You save:
6 (5%)
50   
LED - Basic Red 5mm
In stock COM-09590
41
You save:
4 (9%)
100   
LED - Basic Yellow 5mm
In stock COM-09594
41
You save:
4 (9%)
100   
LED - Basic Green 5mm
In stock COM-09592
41
You save:
4 (9%)
100   
LED - Infrared 950nm
In stock COM-09349
50
You save:
2.5 (5%)
50   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
54
You save:
6 (10%)
200   
IR Receiver Diode - TSOP38238
Out of stock SEN-10266
100
You save:
5 (5%)
50   
Mini Photocell
In stock SEN-09088
144
You save:
16 (10%)
100   
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
41
You save:
4 (9%)
100   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
45
You save:
5 (10%)
100   
Op-Amp (Through-Hole) - LM358
Retired COM-09456
45
You save:
2.5 (5%)
50   
Cannot be ordered at this time.
Total: 3690.5