AVC in a Box

by bri_huang

Favorited Favorite 0

All of the parts needed for any team to build a simple platform to compete in this year's AVC.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Rover 5 Robot Platform
Retired ROB-10336
67.95 1   
Cannot be ordered at this time.
Off-Road Wheels - 120x60mm (2 pack)
Retired ROB-10555
29.9 2   
Cannot be ordered at this time.
DC Barrel Jack Plug - Male
In stock PRT-11476
1.05 1   
Screw - Phillips Head (3/4", 4-40, 10 pack)
Retired PRT-10451
0.45
You save:
1.05 (70%)
1   
Cannot be ordered at this time.
Standoffs Plastic - (4-40; 3/4"; 10 pack)
In stock PRT-10462
4.5 1   
Standoffs Plastic (4-40; 3/8"; 10 pack)
In stock PRT-10461
7 2   
Screw - Flat Head (1.25", 4-40, 10 packs)
Retired PRT-10928
1.5 1   
Cannot be ordered at this time.
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
1.6 1   
Standoff - Metal Hex (4-40; 3/8"; 10 pack)
In stock PRT-10463
4.5 1   
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
4.5 1   
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
4.5 1   
Barrel Jack Power Switch - M-F (3")
In stock COM-11705
2.75 1   
RedBoard - Programmed with Arduino
Retired DEV-11575
24.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1500mAh 11.1v
Retired PRT-10470
12.95 1   
Cannot be ordered at this time.
Li-Ion/Polymer Battery Charger/Balancer - 80W, 5A
Retired PRT-10473
32.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
5.95 1   
Cannot be ordered at this time.
Total: 207