Kell's wish list

by Member #186411

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
MPLAB Compatible ZIF Programmer (Sale)
Retired PGM-00003
49.95 1   
Cannot be ordered at this time.
PIC 8 Pin 20MHz 2K 4A/D - 12F683
Retired COM-00215
2.53 1   
Cannot be ordered at this time.
PIC 14 Pin 20MHz 4K 8A/D - 16F688
Retired COM-00219
2.31 1   
Cannot be ordered at this time.
PIC 18 Pin 20MHz 2K - 16F628A
Retired COM-00216
3.18 1   
Cannot be ordered at this time.
Crystal Kit
Retired COM-09994
4.95 1   
Cannot be ordered at this time.
Ceramic Resonator Kit
Retired COM-09993
2.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - Black on Green 3.3V
Only 12 left! LCD-09053
18.5 1   
Total: 84.37