Mike

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Liquid Level Sensor - 8"
Retired SEN-10221
42.95 1   
Cannot be ordered at this time.
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - Black on Green 3.3V
Only 12 left! LCD-09053
18.5 1   
Arduino Pro Mini 328 - 5V/16MHz
Retired DEV-09218
14.95 1   
Cannot be ordered at this time.
EL Wire - Fluorescent-Green 3m
Retired COM-10200
9.95 1   
Cannot be ordered at this time.
Alligator Clip
In stock PRT-00111
2 4   
Total: 104.85