Escape from Gemini Station

by Robert Whittington

Favorited Favorite 0

This is a subset of items required for James Floyd Kelly's and Harold Timmis' Arduino Adventures: Escape from Gemini Station. I've added an assortment of 10mm LEDs...I guess all we really need is one. In comparison with the book, I substituted PRT-08801 for PRT-07916 and the assortment of 10mm LEDs for Radio Shack Part #276-005. Everything else should be spot on. If you'd like my comprehensive parts and supplier list, go to http://bit.ly/VfCfCy. Good Luck!

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
4.5 1   
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
Breadboard - Mini Self-Adhesive Blue (Sale)
Retired PRT-08801
2.95 1   
Cannot be ordered at this time.
Mini Pushbutton Switch
In stock COM-00097
0.9 2   
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
0.6 2   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
13 2   
Super Bright LED - Green 10mm
In stock COM-08861
2.75 1   
Super Bright LED - Blue 10mm
In stock COM-08860
3.95 1   
Super Bright LED - Red 10mm
In stock COM-08862
1.85 1   
Super Bright LED - White 10mm
In stock COM-11118
1.57
You save:
0.28 (15%)
1   
Super Bright LED - Yellow 10mm
Out of stock COM-11119
1.85 1   
Cannot be ordered at this time.
Arduino Stackable Header - 6 Pin
In stock PRT-09280
0.75 1   
LED - Basic Red 5mm
In stock COM-09590
0.45 1   
Magician Chassis
Retired ROB-10825
14.95 1   
Cannot be ordered at this time.
Mini Photocell
In stock SEN-09088
1.6 1   
LED - Basic Green 5mm
In stock COM-09592
0.45 1   
Total: 58.27