Matt

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno
Retired DEV-09950
24.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
20.5 1   
Infrared Thermometer - MLX90614
Out of stock SEN-09570
18.95 1   
Cannot be ordered at this time.
Mini Metal Gearmotor 24:1
Retired ROB-08913
6.95 1   
Cannot be ordered at this time.
EL Wire - Red 3m
Retired COM-10191
9.95 1   
Cannot be ordered at this time.
Automotive Jumper 2 Wire Assembly - 18 AWG
Out of stock PRT-09923
2.75 1   
Cannot be ordered at this time.
Alligator Clip
In stock PRT-00111
3.5 7   
Tactile Button Assortment
In stock COM-10302
6.5 1   
Arduino and Breadboard Holder
Retired DEV-10059
3.95 1   
Cannot be ordered at this time.
FTDI Cable 5V
In stock DEV-09718
19.5 1   
EL Wire - White 3m
Retired COM-10197
29.85 3   
Cannot be ordered at this time.
9V to Barrel Jack Adapter
In stock PRT-09518
10.5 3   
Brass Sponge with Base
Retired TOL-08965
10.95 1   
Cannot be ordered at this time.
Hemostats - Curved
Retired TOL-08555
3.95 1   
Cannot be ordered at this time.
Hemostats - Straight
Retired TOL-00071
2.95 1   
Cannot be ordered at this time.
Power Supply - Digital Single Output DC 30V/1A
Retired TOL-09292
139.95 1   
Cannot be ordered at this time.
Soldering Station Variable Temperature 70W - Digital
Retired TOL-00085
99.95 1   
Cannot be ordered at this time.
Third Hand
23 available TOL-09317
10.95 1   
Tweezers - Curved
Retired TOL-09227
2.95 1   
Cannot be ordered at this time.
Tweezers - Heavy Duty
Retired TOL-08795
2.5 1   
Cannot be ordered at this time.
Tweezers - Straight
Retired TOL-09226
1.95 1   
Cannot be ordered at this time.
Solder Wick #2 5ft. - Generic
In stock TOL-09327
2.75 1   
Solder Wick #2 25ft. - TechSpray
31 available TOL-08775
32.5 1   
Arduino Stackable Header - 8 Pin
In stock PRT-09279
0.75 1   
Arduino Stackable Header - 6 Pin
In stock PRT-09280
0.75 1   
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
4.5 1   
Jumper Wires Premium 6" Mixed Pack of 100
Only 14 left! PRT-09194
26.95 1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
4.5 1   
LED - Basic Yellow 5mm
In stock COM-09594
0.45 1   
Concave Button - Green
In stock COM-09341
2.75 1   
Concave Button - Red
Out of stock COM-09336
2.75 1   
Pushbutton 33mm - Green
In stock COM-09179
2.1 1   
Push Button 33mm - Pink
Retired COM-09177
0.95 1   
Cannot be ordered at this time.
Pushbutton 33mm - Blue
Retired COM-09178
1.9 2   
Cannot be ordered at this time.
Pushbutton 33mm - Yellow
Retired COM-09180
0.95 1   
Cannot be ordered at this time.
RFID Reader ID-12 (125 kHz)
Retired SEN-08419
24.95 1   
Cannot be ordered at this time.
Mini Photocell
In stock SEN-09088
1.6 1   
Ultrasonic Range Finder - Maxbotix LV-WR1
Retired SEN-09009
99.95 1   
Cannot be ordered at this time.
SparkFun ProtoShield Kit
Retired DEV-07914
9.95 1   
Cannot be ordered at this time.
7-Segment Serial Display - Kelly Green
Retired COM-09767
9.95 1   
Cannot be ordered at this time.
Total: 670.4