Next order

by PhillyNJ

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Fingerprint Scanner - 5V TTL
Retired SEN-11651
39.95 1   
Cannot be ordered at this time.
SparkFun USB to Serial GPIO Breakout - CP2103
Retired BOB-00199
65.85 3   
Cannot be ordered at this time.
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
Crystal 16MHz
In stock COM-00536
1.05 1   
Standoffs Plastic (4-40; 3/8"; 10 pack)
In stock PRT-10461
3.5 1   
SparkFun 5V Step-Up Breakout - NCP1402
Retired PRT-10968
5.95 1   
Cannot be ordered at this time.
SparkFun AVR ISP Shield - PTH Kit
Retired DEV-11168
19.95 1   
Cannot be ordered at this time.
SparkFun Serial Enabled LCD Kit
In stock LCD-10097
21.95 1   
FTDI Cable 5V VCC-3.3V I/O
In stock DEV-09717
19.5 1   
Connector 1.0mm Horizontal - 3 pin
Retired PRT-10207
0.95 1   
Cannot be ordered at this time.
JST SH Jumper 3 Wire Assembly - 8"
Retired PRT-10358
1.5 1   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 14-Pin 0.3"
In stock PRT-07939
0.5 1   
AVR 14 Pin 20MHz 8K 12A/D - ATtiny84
Retired COM-11232
4.95 1   
Cannot be ordered at this time.
Infrared Proximity Sensor - Sharp GP2Y0A21YK
Only 9 left! SEN-00242
14.95 1   
JST Jumper 3 Wire Assembly
In stock PRT-09915
1.6 1   
Arduino and Breadboard Holder - Ding and Dent
Retired DD-12672
2.5 1   
Cannot be ordered at this time.
Total: 211.15