×

Hello and Welcome! If you have a technical question please check out our Forums. If you have an order or shipping question please refer to our Customer Support page. Please see all COVID-19 updates here and thank you for your continued support.

Smart Parking Pilot

by Member #62364

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
24.95 1   
Cannot be ordered at this time.
XBee Pro 60mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08742
113.85 3   
Cannot be ordered at this time.
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
SparkFun XBee Explorer Regulated
In stock WRL-11373
32.85 3   
Pro Micro - 5V/16MHz
Retired DEV-11098
79.8 4   
Cannot be ordered at this time.
Pi Tin for the Raspberry Pi - Clear
Retired PRT-11623
7.95 1   
Cannot be ordered at this time.
PCA9306 Level Translator Breakout
Retired BOB-10403
13.9 2   
Cannot be ordered at this time.
Triple Axis Magnetometer Breakout - MAG3110
Retired SEN-10619
29.9 2   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
7.5 5   
Voltage Regulator - 3.3V
In stock COM-00526
3.9 2   
Total: 339.55