SerialCam

Favorited Favorite 0

The Sparkfun parts I need to build my serial Camera! Arduino and XBee radios also necessary if you don't have them lying around.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LinkSprite JPEG Color Camera TTL Interface - Infrared
Retired SEN-11610
49.95 1   
Cannot be ordered at this time.
ePIR
Retired SEN-09587
11.95 1   
Cannot be ordered at this time.
Infrared Proximity Sensor - Sharp GP2Y0A21YK
Only 14 left! SEN-00242
14.95 1   
Silver Metal Knob - 14x24mm
In stock COM-10001
1.6 1   
Arduino Stackable Header - 8 Pin
In stock PRT-09279
1.5 2   
Arduino Stackable Header - 6 Pin
In stock PRT-09280
1.5 2   
microSD Shield
Retired DEV-09802
14.95 1   
Cannot be ordered at this time.
DIP Switch - 8 Position
In stock COM-08034
1.6 1   
SparkFun XBee Explorer Regulated
In stock WRL-11373
11.95 1   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
1.05 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Shift Register 8-Bit - 74HC595
Retired COM-00733
3 2   
Cannot be ordered at this time.
8-Bit Parallel-In/Serial-Out Shift Register - 74HC165N
Retired COM-09519
2.9 2   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
19.95 1   
Cannot be ordered at this time.
Screw Terminals 5mm Pitch (3-Pin)
Only 9 left! PRT-08433
5.25 5   
Basic 16x2 Character LCD - Red on Black 5V
Retired LCD-00791
14.95 1   
Cannot be ordered at this time.
Total: 171.6