Just a wish list...

by Sora62896

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SN74HC165 Shift-In Breakout
Retired BOB-11512
15.8 4   
Cannot be ordered at this time.
DIP Switch - 8 Position
In stock COM-08034
3.2 2   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Female Headers
Out of stock PRT-00115
3.5 2   
Standoff - Nylon (3/4", 4-40)
Retired PRT-10315
2 4   
Cannot be ordered at this time.
RGB LED Strip - 60 LED/m - 1m
Retired COM-10259
12.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
5.95 1   
Cannot be ordered at this time.
DC Barrel Jack Adapter - Female
In stock PRT-10288
3.5 1   
Total: 50.4