Product | Subtotal | Qty | |
---|---|---|---|
SparkFun Beginner Parts Kit
KIT-10003 |
19.95 |
1
Cannot be ordered at this time. |
|
555 Timer
COM-09273 |
2.85 |
3
Cannot be ordered at this time. |
|
DIP Sockets Solder Tail - 8-Pin
PRT-07937 |
1.65 | 3 | |
Break Away Female Headers - Swiss Machine Pin
PRT-00743 |
12.75 | 3 | |
LED - Basic Green 5mm (25 pack)
COM-09855 |
3.95 |
1
Cannot be ordered at this time. |
|
LED - Assorted 10 Red / 10 Yellow (20 pack)
COM-10049 |
2.25
You save: 5.25 (70%) |
3 | |
LED - Basic Blue 5mm
COM-11372 |
14.25
You save: 0.75 (5%) |
25 | |
Capacitor Ceramic 0.1uF
COM-08375 |
6 | 20 | |
USB OTG Cable - Female A to Micro-A - 4"
CAB-11604 |
35 | 10 | |
Op-Amp (Through-Hole) - LM358
COM-09456 |
0.95 |
1
Cannot be ordered at this time. |
|
Tweezers - Straight (ESD Safe)
TOL-10603 |
4.5 | 1 | |
Resistor 1k Ohm 1/6 Watt PTH
COM-08980 |
7.2
You save: 0.3 (4%) |
30
Cannot be ordered at this time. |
|
Triple Output LED RGB - SMD
COM-07844 |
1.68
You save: 5.07 (75%) |
3 | |
Total: 112.98 |