Skyline HS - Tools

by bri_huang

Favorited Favorite 0

Proposed tools for shop / soldering workshop.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Small Stepper Motor
Out of stock ROB-10551
6.95 1   
Mini Metal Gearmotor 26:1 (438 RPM)
Retired ROB-12007
9.71
You save:
3.24 (25%)
1   
Cannot be ordered at this time.
Vacuum Pump - 12V
In stock ROB-10398
14.95 1   
Liquid Pump - 350GPH (12v)
In stock ROB-10455
14.95 1   
EggBot Deluxe Kit
Only 13 left! WIG-11564
219.95 1   
Micro Metal Gearmotor 100:1 (Sale)
Retired ROB-08910
12.76
You save:
3.19 (20%)
1   
Cannot be ordered at this time.
Micro Metal Gearmotor 30:1
Retired ROB-08911
9.95
You save:
6 (38%)
1   
Cannot be ordered at this time.
Servo - Hitec HS-425BB (Standard Size)
Out of stock ROB-11883
12.95 1   
Servo - Hitec HS-422 (Standard Size)
22 available ROB-11884
9.95 1   
Servo - Generic Continuous Rotation (Micro Size)
In stock ROB-10189
11.95 1   
Tool Kit - Deluxe
Retired TOL-11100
909.65 7   
Cannot be ordered at this time.
Solder Vacuum
Retired TOL-00082
23.7 6   
Cannot be ordered at this time.
Solder Tip Tinner and Cleaner
Retired TOL-08966
54.42
You save:
29.28 (35%)
6   
Cannot be ordered at this time.
Solder Wick #2 5ft. - Generic
In stock TOL-09327
14.94 6   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
47.7 6   
Soldering Station Variable Temperature 50W
Retired TOL-10707
269.7 6   
Cannot be ordered at this time.
Total: 1644.18