Sensors that may be of interest to higher level labs.
Product | Subtotal | Qty | |
---|---|---|---|
Color Detector Sensor
SEN-11195 |
49.95 |
1
Cannot be ordered at this time. |
|
Data Logger - Atlas Scientific ENV-32X
SEN-11196 |
39.95 |
1
Cannot be ordered at this time. |
|
Dissolved Oxygen Kit
SEN-11194 |
249.95 |
1
Cannot be ordered at this time. |
|
Electrical Conductivity Kit
SEN-11193 |
149.95 |
1
Cannot be ordered at this time. |
|
Carbon Monoxide Sensor - MQ-7
SEN-09403 |
5.5 | 1 | |
SparkFun 9 Degrees of Freedom - Sensor Stick
SEN-10724 |
49.95 |
1
Cannot be ordered at this time. |
|
Fingerprint Scanner - 5V TTL
SEN-11651 |
39.95 |
1
Cannot be ordered at this time. |
|
FlyCamOne eco V2
SEN-11171 |
39.95 |
1
Cannot be ordered at this time. |
|
SparkFun Gas Sensor Breakout
BOB-08891 |
1.05 | 1 | |
SparkFun Geiger Counter
SEN-11345 |
149.95 |
1
Cannot be ordered at this time. |
|
SparkFun Humidity and Temperature Sensor Breakout - SHT15
SEN-08257 |
41.95 |
1
Cannot be ordered at this time. |
|
HackHD - 1080p Camera Module
SEN-11418 |
159.95 |
1
Cannot be ordered at this time. |
|
Hydrogen Gas Sensor - MQ-8
SEN-10916 |
5.5 | 1 | |
LinkSprite JPEG Color Camera TTL Interface - Infrared
SEN-11610 |
49.95 |
1
Cannot be ordered at this time. |
|
Liquid Level Sensor - 8"
SEN-10221 |
42.95 |
1
Cannot be ordered at this time. |
|
Load Sensor - 50kg (Generic)
SEN-10245 |
4.5 | 1 | |
LPG Gas Sensor - MQ-6
SEN-09405 |
5.5 | 1 | |
Methane CNG Gas Sensor - MQ-4
SEN-09404 |
5.5 | 1 | |
MagnetoPot: Liquid Level Contactless Sensor
SEN-09072 |
23.95 |
1
Cannot be ordered at this time. |
|
pH Sensor Kit
SEN-10972 |
149.95 |
1
Cannot be ordered at this time. |
|
Optical Dust Sensor - GP2Y1010AU0F
COM-09689 |
11.95 | 1 | |
Polar Heart Rate Monitor Interface
SEN-08661 |
59.95 |
1
Cannot be ordered at this time. |
|
Pulse Sensor
SEN-11574 |
26.95 | 1 | |
Touch Shield
DEV-10508 |
14.95 |
1
Cannot be ordered at this time. |
|
Total: 1379.65 |