First

by Member #408649

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
CMOS IR Camera Module - 500x582
Retired SEN-08773
34.95 1   
Cannot be ordered at this time.
Dissolved Oxygen Kit
Retired SEN-11194
249.95 1   
Cannot be ordered at this time.
pH Sensor Kit
Retired SEN-10972
149.95 1   
Cannot be ordered at this time.
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
10.95 1   
Flow Meter Kit - Small
Retired SEN-11183
132.95 1   
Cannot be ordered at this time.
SparkFun OpenLog
Retired DEV-09530
24.95 1   
Cannot be ordered at this time.
HackHD - 1080p Camera Module
Retired SEN-11418
159.95 1   
Cannot be ordered at this time.
SparkFun Humidity and Temperature Sensor Breakout - HIH6130
Retired SEN-11295
31.5 1   
Cannot be ordered at this time.
Resettable Fuse PTC
In stock COM-08357
1.5 1   
USB Weatherproof Connector - Panel Mount (USB-B)
Retired PRT-11370
16.95 1   
Cannot be ordered at this time.
USB Weatherproof Connector - Sealing Cap
Retired PRT-11371
2.5 1   
Cannot be ordered at this time.
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
TuxCase - Arduino Enclosure
Retired PRT-11667
24.95 1   
Cannot be ordered at this time.
Graphic LCD 128x64 STN LED Backlight
In stock LCD-00710
25.95 1   
Reed Switch - Insulated
In stock COM-10601
2.1 1   
Magnet Square - 0.125"
In stock COM-08644
1.05 1   
LED - Basic Green 5mm
In stock COM-09592
0.45 1   
Basic 20x4 Character LCD - Black on Green 5V
Retired LCD-00256
17.95 1   
Cannot be ordered at this time.
Pan/Tilt Bracket Kit (Multi Attachment)
Out of stock ROB-10335
6.5 1   
Servo - Generic Metal Gear (Micro Size)
Retired ROB-10333
10.95 1   
Cannot be ordered at this time.
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
0.55 1   
Transistor - PNP 60V 200mA (2N3906)
In stock COM-00522
0.5 1   
Relay SPDT Sealed
In stock COM-00100
2.1 1   
Diffused LED - Blue 10mm
In stock COM-10635
0.6 1   
CMOS Camera - 1300x1040
Retired SEN-08668
9.95 1   
Cannot be ordered at this time.
Arduino Due
Retired DEV-11589
48.95 1   
Cannot be ordered at this time.
Color LCD 128x128 Nokia Knock-Off
Retired LCD-00569
14.95 1   
Cannot be ordered at this time.
Break Away Male Headers - Swiss Machine Pin
Retired PRT-00117
1.5
You save:
1.45 (49%)
1   
Cannot be ordered at this time.
Total: 989.05