my_pub_wish_list

by Member #406264

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
4.9 2   
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
1.05 1   
Power Supply - 12V/5V (2A)
Retired TOL-11296
9.95 1   
Cannot be ordered at this time.
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
Micro Metal Gearmotor 100:1 (Sale)
Retired ROB-08910
15.95 1   
Cannot be ordered at this time.
Micro Metal Gearmotor Bracket
Retired ROB-08898
3.95 1   
Cannot be ordered at this time.
Magnet Square - 0.25"
In stock COM-08643
1.6 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
17.9 2   
Graphic LCD 128x64 STN LED Backlight
In stock LCD-00710
25.95 1   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
Pocket AVR Programmer
In stock PGM-09825
18.5 1   
4 Pin Molex Connector - Pigtail
Retired TOL-11298
0.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 12" M/M Pack of 10
In stock PRT-09387
9.9 2   
Micro Metal Gearmotor 30:1
Retired ROB-08911
15.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 12" F/F Pack of 10
In stock PRT-09389
4.95 1   
Jumper Wires Premium 12" M/F Pack of 10
In stock PRT-09385
9.9 2   
Graphic LCD 160x128 Huge
Retired LCD-08799
49.95 1   
Cannot be ordered at this time.
TuxCase - Arduino Enclosure
Retired PRT-11667
24.95 1   
Cannot be ordered at this time.
Arduino Stackable Header Kit - R3
In stock PRT-11417
1.75 1   
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
10.5 10   
Rotary Encoder
In stock COM-09117
4.5 1   
Total: 242.05