LED Room

by Member #221928

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
11.95 1   
Mux Shield
Retired DEV-09832
24.95 1   
Cannot be ordered at this time.
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Stranded Wire - Black (22 AWG)
Out of stock PRT-08867
3.5 1   
Hook-up Stranded Wire - White (22 AWG)
In stock PRT-08866
2.95 1   
Heat Shrink - White 5' x 1/4"
Retired PRT-08832
1.95 1   
Cannot be ordered at this time.
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Arduino Project Enclosure
Retired PRT-10088
11.95 1   
Cannot be ordered at this time.
Big Red Box - Enclosure
In stock PRT-11366
10.5 1   
SparkFun Infrared Proximity Breakout - VCNL4000
Retired BOB-10901
9.95 1   
Cannot be ordered at this time.
Infrared Proximity Sensor - Sharp GP2Y0A21YK
15 available SEN-00242
14.95 1   
JST Right Angle Connector - Through-Hole 3-Pin
In stock PRT-09750
1.05 1   
Solder - 1/4lb Spool (0.032") Special Blend
Only 9 left! TOL-10243
26.95 1   
Total: 126.55