Murphy Wireless

by eeKnud

Favorited Favorite 0

wireless sensor network prototyping

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
13 2   
RF Link Transmitter - 434MHz
31 available WRL-10534
11 2   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
49.5 3   
SparkFun Transceiver Breakout - nRF24L01+ (RP-SMA)
Retired WRL-00705
91.8 4   
Cannot be ordered at this time.
Triple Axis Accelerometer Breakout - MMA8452Q
Retired SEN-10955
79.6 8   
Cannot be ordered at this time.
Arduino Pro 328 - 3.3V/8MHz
Only 4 left! DEV-10914
55.5 3   
JST Jumper 2 Wire Assembly
In stock PRT-09914
10.5 10   
XBee Shield
Retired WRL-10854
49.9 2   
Cannot be ordered at this time.
SparkFun XBee Explorer Regulated
In stock WRL-11373
71.7 6   
Arduino Pro 328 - 5V/16MHz
21 available DEV-10915
37 2   
Battery Holder - 4xAA Square
In stock PRT-00552
21 10   
3-Axis Gyro/Accelerometer IC - MPU-6050
In stock SEN-10937
8.52
You save:
19.38 (69%)
2   
Total: 499.02