CIPCE Program

by Cool Cap Engineer2

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Tactile Button Assortment
In stock COM-10302
32.5 5   
Arduino Uno - R3
In stock DEV-11021
220.8 8   
Breadboard - Translucent Self-Adhesive (Red)
In stock PRT-11317
44 8   
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
53.9 2   
LED - Basic Blue 5mm
In stock COM-11372
9 15   
LED - Basic Red 5mm
In stock COM-09590
6.75 15   
LED - Basic Green 5mm
In stock COM-09592
6.75 15   
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
3 30   
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
8.7
You save:
0.3 (3%)
30   
Total: 385.4