PostGradList

by shortylonglegs

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RFID Module - SM130 MIFARE® (13.56 MHz)
Retired SEN-10126
29.95 1   
Cannot be ordered at this time.
SparkFun RFID Evaluation Shield - 13.56MHz
Retired DEV-10406
5.58
You save:
8.37 (60%)
1   
Cannot be ordered at this time.
RFID Tag - Transparent MIFARE Classic® 1K (13.56 MHz)
In stock SEN-10128
3.5 1   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
Piezo Igniter
Retired COM-10234
11.95 1   
Cannot be ordered at this time.
Car Horn - 12V (pair)
Retired COM-10966
5.95 1   
Cannot be ordered at this time.
Solenoid - 5V (Small)
In stock ROB-11015
5.5 1   
GPS Receiver - LS20031 5Hz (66 Channel)
Out of stock GPS-08975
37.48
You save:
37.47 (50%)
1   
Cannot be ordered at this time.
Fingerprint Scanner - 5V TTL
Retired SEN-11651
39.95 1   
Cannot be ordered at this time.
Black Arcade Button Retail
Retired RTL-11434
2.5 1   
Cannot be ordered at this time.
XBee Wireless Kit Retail
Retired RTL-11445
95.95 1   
Cannot be ordered at this time.
Breakout Board for XBee Module
In stock BOB-08276
3.5 1   
Stepper Motor - 125 oz.in (200 steps/rev, 300mm Wire)
Retired ROB-10847
23.95 1   
Cannot be ordered at this time.
EasyDriver Stepper Motor Driver
Retired ROB-10267
14.95 1   
Cannot be ordered at this time.
SparkFun Beefcake Relay Control Kit (Ver. 1.6)
Retired KIT-11042
7.95 1   
Cannot be ordered at this time.
LED - Ultraviolet
In stock COM-08662
1.05 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Ultrasonic Range Finder - HRLV-MaxSonar-EZ4
Retired SEN-11309
38.66
You save:
4.29 (10%)
1   
Cannot be ordered at this time.
Ultrasonic Range Finder - XL-MaxSonar-WR1
Retired SEN-09496
89.95 1   
Cannot be ordered at this time.
SFE Project Notebook - 10" x 7.5" (Black, Grey Pages)
Retired SWG-11063
4.95 1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Spark Gap Igniter - 4.8V
Retired COM-11218
14.95 1   
Cannot be ordered at this time.
LIDAR Lite
Retired SEN-13167
89.95 1   
Cannot be ordered at this time.
Non-Invasive Current Sensor - 30A
21 available SEN-11005
10.95 1   
Total: 572.72