GoinG UP!

by Malik

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RGB LED Strip - 32 LED/m Addressable - 1m
Retired COM-11272
44.95 1   
Bluetooth Mate Gold
Retired WRL-09358
64.95 1   
Header - 6-pin Female (0.1", Right Angle)
In stock PRT-09429
0.95 1   
Making Things See
Out of stock BOK-10977
32.95 1   
Timer, OpAmp & Optoelectronic Circuits & Projects
Out of stock BOK-11131
12.95 1   
SolderPro 50 Butane Soldering Iron Kit
Out of stock TOL-09450
27.95 1   
SparkFun Inventor's Kit for Arduino - Carrying Case
Retired COM-11410
5.9 2   
Modular Plastic Storage Box - Small (10 pack)
Out of stock TOL-11527
3.95 1   
Enclosure - Flanged (Red)
In stock PRT-11366
7.95 1   
SparkFun Parts Box - Small (magnetic)
Retired TOL-11198
2.95 1   
Hakko FX888 Soldering Station
Retired TOL-10553
99.95 1   
Fingerprint Scanner - 5V TTL
Retired SEN-11651
39.95 1   
Starter Kit for Arduino - Flex
Retired DEV-11226
44.95 1   
Mini Photocell
In stock SEN-09088
4.5 3   
SparkFun Inventor's Kit for Arduino
Retired KIT-11227
84.95 1   
SparkFun VoiceBox Shield
Only 7 left! DEV-10661
39.95 1   
7-Segment Display - LED (Blue)
In stock COM-09191
11.7 6   
Total: 531.4