extra

by losnir

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Coin Cell Battery Holder - 12mm (SMD)
26 available PRT-10592
1.05 1   
Mini Pushbutton Switch - SMD
In stock COM-08720
1.05 1   
SparkFun Safety Glasses
Out of stock SWG-11046
4.95 1   
SFE Project Notebook - 10" x 7.5" (Red, Grey Pages)
Retired SWG-11064
4.95 1   
Cannot be ordered at this time.
1.0" Single Digit Alphanumeric Display - Blue
Retired COM-09933
2.95 1   
Cannot be ordered at this time.
P-Channel MOSFET 55V 31A
In stock COM-10349
1.25 1   
N-Channel MOSFET 60V 30A
Retired COM-10213
1.25 1   
Cannot be ordered at this time.
Robotic Claw - MKII
Retired ROB-11524
11.95 1   
Cannot be ordered at this time.
Slide Pot - Medium (10k Linear Taper)
In stock COM-11621
2.75 1   
Slide Pot - Small (10k Linear Taper)
In stock COM-11620
2.1 1   
Motorized Potentiometer Knob
Retired COM-10761
2.5 1   
Cannot be ordered at this time.
Rotary Encoder - Illuminated (Red/Green)
Retired COM-10596
2.95 1   
Cannot be ordered at this time.
Clear Plastic Knob
In stock COM-10597
1.05 1   
Rotary Encoder
In stock COM-09117
4.5 1   
Rotary Encoder - Illuminated (RGB)
Retired COM-10982
4.95 1   
Cannot be ordered at this time.
Rotary Encoder - Illuminated (RGB, right-angle)
Retired COM-10984
3.95 1   
Cannot be ordered at this time.
Slide Pot - X-Large (10k Linear Taper)
In stock COM-09119
3.5 1   
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
1.05 1   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
1.05 1   
Rotary Potentiometer - 10k Ohm, Logarithmic
Retired COM-09940
0.95 1   
Cannot be ordered at this time.
Rotary Potentiometer - 4.7k Ohm, Linear
Retired COM-09941
0.95 1   
Cannot be ordered at this time.
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
Monocle Magnifier - Illuminated
33 available TOL-09316
10.95 1   
TL431 - Voltage Reference
Retired COM-11078
1 2   
Cannot be ordered at this time.
7-Segment Display - 4-Digit (Kelly Green)
Out of stock COM-09482
2.45 1   
Cannot be ordered at this time.
Digital Potentiometer - 10K
In stock COM-10613
1.6 1   
Rotary DIP Switch - 16 Position
Retired COM-10064
2.95 1   
Cannot be ordered at this time.
Rotary Switch Knob
Retired COM-10263
0.95 1   
Cannot be ordered at this time.
Ribbon Crimp Connector - 6-pin (2x3, Female)
In stock PRT-10651
0.45 1   
2x3 Pin Shrouded Header
In stock PRT-10877
1.75 1   
Ribbon Crimp Connector - 10-pin (2x5, Female)
In stock PRT-10650
0.55 1   
Ribbon Cable - 10 wire (3ft)
In stock CAB-10649
1.05 1   
Ribbon Crimp Connector - Breadboad Friendly (2x5, Female)
Retired PRT-10965
0.95 1   
Cannot be ordered at this time.
Hemostats - Curved
Retired TOL-08555
3.95 1   
Cannot be ordered at this time.
4 Pin Molex Connector - Right Angle
Retired TOL-11297
0.95 1   
Cannot be ordered at this time.
4 Pin Molex Connector - Straight
Retired TOL-11300
0.95 1   
Cannot be ordered at this time.
Surface Mount Navigation Switch
In stock COM-08184
1.6 1   
SparkFun Serial Enabled LCD Kit
In stock LCD-10097
21.95 1   
Binding Post - Red
In stock PRT-09739
0.45 1   
Binding Post - Black
In stock PRT-09740
0.45 1   
Electrical Tape - Black
Retired PRT-10689
0.95 1   
Cannot be ordered at this time.
Toggle Switch - Momentary (On-Off-On)
Retired COM-10545
1.95 1   
Cannot be ordered at this time.
5-Way Selector Switch
Retired COM-10541
2.95 1   
Cannot be ordered at this time.
Right Angle Tactile Button
In stock COM-10791
0.55 1   
Toggle Switch Cover - Waterproof
Retired COM-11146
0.5 1   
Cannot be ordered at this time.
Missile Switch Cover - Carbon Fiber
Retired COM-11059
1.95 1   
Cannot be ordered at this time.
Toggle Switch
In stock COM-09276
2.1 1   
Missile Switch Cover - Red
In stock COM-09278
2.1 1   
Rocker Switch - Medium
Retired COM-10727
0.5 1   
Cannot be ordered at this time.
SPDT Slide Switch
In stock COM-09609
0.95 1   
LED Light Pipe 0.6" Round
Retired COM-09926
0.95 1   
Cannot be ordered at this time.
Raspberry Pi - Model B
Retired DEV-11546
39.95 1   
Cannot be ordered at this time.
SparkFun Parts Box - LilyPad (Magnetic)
In stock TOL-11640
2.25
You save:
1.7 (43%)
1   
SparkFun Parts Box - Small (magnetic)
Retired TOL-11198
2.95 1   
Cannot be ordered at this time.
Resistor Network - 330 Ohm (6-pin bussed)
In stock COM-10855
0.95 1   
Resistor Network - 10K Ohm (6-pin bussed)
Retired COM-10856
0.5 1   
Cannot be ordered at this time.
Jumper Wire - JST Black Red
In stock PRT-08670
1.05 1   
Electrical Tape - Red
Retired PRT-10688
0.95 1   
Cannot be ordered at this time.
Zip-Tie Assortment
Retired PRT-10328
3.95 1   
Cannot be ordered at this time.
LED - Ultraviolet
In stock COM-08662
1.05 1   
Jumper Wire - JST Black Blue
In stock PRT-08671
1.05 1   
SparkFun Mini Screwdriver
In stock TOL-09146
1.05 1   
Precision Phillips Set
Retired TOL-00080
3.95 1   
Cannot be ordered at this time.
SparkFun 7-Segment Serial Display - Blue
22 available COM-11442
14.95 1   
Infrared Emitters and Detectors
Retired SEN-00241
1.95 1   
Cannot be ordered at this time.
SparkFun Max Power IR LED Kit
Retired KIT-10732
2.95 1   
Cannot be ordered at this time.
SparkFun Opto-isolator Breakout
In stock BOB-09118
5.5 1   
SparkFun Beefcake Relay Control Kit (Ver. 1.6)
Retired KIT-11042
7.95 1   
Cannot be ordered at this time.
I2C EEPROM - 256k Bit (24LC256)
Retired COM-00525
1.95 1   
Cannot be ordered at this time.
Relay SPDT Sealed - 20A
In stock COM-10924
3.5 1   
Total: 235.4