Wenco

by jlhonora

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires Premium 6" F/F - 20 AWG (10 Pack)
In stock PRT-11710
4.95 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
1.95 1   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
14.95 1   
Barrel Jack Extension Cable - M-F (3 ft)
In stock COM-11706
3.5 2   
Lithium Ion Battery - 850mAh
Retired PRT-00341
49.75 5   
Cannot be ordered at this time.
RedBoard - Programmed with Arduino
Retired DEV-11575
39.92
You save:
9.98 (20%)
2   
Cannot be ordered at this time.
LCD Add-On for SIK
Retired DEV-10054
31.9 2   
Cannot be ordered at this time.
SparkFun Authentication Chip Breakout - ATSHA204
Retired BOB-11551
2.95 1   
Cannot be ordered at this time.
N-Channel MOSFET 60V 30A
In stock COM-10213
3.8 4   
Slide Potentiometer Knob
Out of stock COM-09120
0.95 1   
Slide Pot - Small (10k Linear Taper)
In stock COM-11620
3.9 2   
Slide Pot - Medium (10k Linear Taper)
In stock COM-11621
5 2   
Microswitch - 2 Terminal
Retired COM-09414
3 2   
Cannot be ordered at this time.
Concave Button - Blue
In stock COM-09337
3.9 2   
Concave Button - Yellow
In stock COM-09338
3.9 2   
RFID Glass Capsule (125kHz)
In stock SEN-09416
14.85 3   
Small Heatsink
In stock PRT-11510
7.8 4   
Stepper Motor - 125 oz.in (200 steps/rev, 300mm Wire)
Retired ROB-10847
23.95 1   
Cannot be ordered at this time.
4 Pin Molex Connector - Pigtail
Retired TOL-11298
1.9 2   
Cannot be ordered at this time.
Power Supply - 12V/5V (2A)
In stock TOL-11296
19.9 2   
Rocker Switch - Round w/ Blue LED
In stock COM-11155
3 2   
Concave Button - White
In stock COM-09340
3.9 2   
Concave Button - Green
In stock COM-09341
3.9 2   
Concave Button - Red
In stock COM-09336
1.95 1   
Load Sensor - 50kg
In stock SEN-10245
49.75 5   
Big Easy Driver
Retired ROB-10735
22.95 1   
Cannot be ordered at this time.
Total: 328.17


Start a project on
Hackster.io
with this stuff