Luis

by Member #410793

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Pick and Place Spare Parts Grab Bag
Retired DD-10351
9.95 1   
Cannot be ordered at this time.
Header Board for MSP430F417
Retired DEV-00050
4.95 1   
Cannot be ordered at this time.
Resistor 10k Ohm - SMD (strip of 50)
Retired PRT-11246
1.95 1   
Cannot be ordered at this time.
Multimeter Probes - Tweezers
Retired TOL-11060
5.5 1   
Cannot be ordered at this time.
SparkFun Cerberus USB Cable - 6ft (Sale)
Retired CAB-11515
5.95 1   
Cannot be ordered at this time.
Open Logic Sniffer - Probe Cable Kit
Retired TOL-10086
19.9 2   
Cannot be ordered at this time.
Standoff - Metal (4-40; 3/8"; 10 pack)
Retired PRT-10739
7.12
You save:
0.78 (10%)
2   
Cannot be ordered at this time.
SFE Project Notebook - 10" x 7.5" (Black, Grey Pages)
Retired SWG-11063
9.9 2   
Cannot be ordered at this time.
Compass Module - HMC6352
Retired SEN-07915
34.95 1   
Cannot be ordered at this time.
Tilt Compensated Compass Breakout - LSM303DLMTR
Retired SEN-10888
29.95 1   
Cannot be ordered at this time.
LSM303DLH - Tilt Compensated Compass
Retired COM-09757
6.95 1   
Cannot be ordered at this time.
LSM303 Breakout Board - Tilt Compensated Compass
Retired SEN-10703
29.95 1   
Cannot be ordered at this time.
BeagleBone
Retired DEV-11605
89.95 1   
Cannot be ordered at this time.
Wixel
Retired WRL-10665
19.95 1   
Cannot be ordered at this time.
JST Right Angle Connector - Through-Hole 3-Pin
In stock PRT-09750
1.05 1   
Total: 277.97