Product | Subtotal | Qty | |
---|---|---|---|
Jumper Wires Premium 6" F/F Pack of 10
PRT-08430 |
4.5 | 1 | |
Breadboard - Mini Modular (White)
PRT-11658 |
3.95 |
1
Cannot be ordered at this time. |
|
Jumper Wires Premium 6" M/M Pack of 10
PRT-08431 |
4.5 | 1 | |
Voltage Regulator - 5V
COM-00107 |
1.05 | 1 | |
Mini Power Switch - SPDT
COM-00102 |
3.2 | 2 | |
PIR Motion Sensor
SEN-08630 |
9.95 |
1
Cannot be ordered at this time. |
|
Rotary Potentiometer - Linear (10k ohm)
COM-09288 |
2.1 | 2 | |
Hook-up Wire - Red (22 AWG)
PRT-08023 |
2.95 | 1 | |
SparkFun Projects Case - Clear
WIG-08632 |
11.95 |
1
Cannot be ordered at this time. |
|
SparkFun Parts Box - Small (magnetic)
TOL-11198 |
2.95 |
1
Cannot be ordered at this time. |
|
Total: 47.1 |