Next Order

by Member #410800

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Diffused LED - Green 10mm
In stock COM-10633
0.6 1   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
0.5 1   
Mini Photocell
In stock SEN-09088
3.2 2   
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
PICAXE 08M2 Microcontroller (8 pin)
In stock COM-10803
3.5 1   
PICAXE 8 Pin Proto Kit
20 available DEV-08321
4.5 1   
Battery Holder - 4xAA Square
In stock PRT-00552
2.1 1   
Diffused LED - Yellow 10mm
In stock COM-10634
0.6 1   
Diffused LED - Red 10mm
In stock COM-10632
0.6 1   
Wire Wrap Sockets (8-pin)
Retired PRT-08112
1.25 1   
Cannot be ordered at this time.
Female Headers
In stock PRT-00115
1.75 1   
Soldering Station Variable Temperature 50W
Retired TOL-10707
44.95 1   
Cannot be ordered at this time.
Solder Vacuum
Retired TOL-00082
3.95 1   
Cannot be ordered at this time.
Soldering Tip - Hakko - Chisel (T18-D16)
Retired TOL-10720
7.95 1   
Cannot be ordered at this time.
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
AVR 14 Pin 20MHz 8K 12A/D - ATtiny84
Retired COM-11232
4.95 1   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
SPDT Slide Switch
In stock COM-09609
0.95 1   
Infrared Emitters and Detectors
Retired SEN-00241
1.95 1   
Cannot be ordered at this time.
IR Receiver Diode - TSOP38238
Out of stock SEN-10266
4.2 2   
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
1.6 1   
Rover 5 Motor Driver Board
Retired ROB-11593
24.95 1   
Cannot be ordered at this time.
Arduino and Breadboard Holder
In stock DEV-11235
4.95 1   
Heat Shrink Retail
Retired RTL-11379
8.95 1   
Cannot be ordered at this time.
6" Digital Calipers
In stock TOL-10997
16.5 1   
Multimeter Probes - Tweezers
Retired TOL-11060
5.5 1   
Cannot be ordered at this time.
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
1.05 1   
LED - Infrared 850nm
Retired COM-09469
0.95 1   
Cannot be ordered at this time.
LED - Infrared 950nm
In stock COM-09349
1.05 1   
SparkFun Line Sensor Breakout - QRE1113 (Analog)
In stock ROB-09453
3.5 1   
Total: 182.95