xiaowen20feb13

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Big Easy Driver
Retired ROB-10735
68.85 3   
Cannot be ordered at this time.
L6470 Stepper Driver Breakout
Retired BOB-10859
59.9 2   
Cannot be ordered at this time.
EasyDriver Stepper Motor Driver
Retired ROB-10267
59.8 4   
Cannot be ordered at this time.
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
78 4   
Solid State Relay - 8A
Retired COM-10636
39.6 8   
Cannot be ordered at this time.
N-Channel MOSFET 60V 30A
Retired COM-10213
18.75 15   
Cannot be ordered at this time.
Full-Bridge Motor Driver Dual - L298N
In stock COM-09479
74.25 15   
H-Bridge Motor Driver 1A
In stock COM-00315
37.5 15   
Darlington Driver 8-Channel ULN2803 DIP
Retired COM-00312
29.25 15   
Cannot be ordered at this time.
Jumper Wires Premium 12" M/F Pack of 100
In stock PRT-09386
37.5 1   
Total: 503.4