Product | Subtotal | Qty | |
---|---|---|---|
Jumper Wires - 30 pack - Retail
RTL-11242 |
5.95 |
1
Cannot be ordered at this time. |
|
Standoffs Plastic (4-40; 3/8"; 10 pack)
PRT-10461 |
3.5 | 1 | |
Standoffs Plastic - (4-40; 3/4"; 10 pack)
PRT-10462 |
4.5 | 1 | |
Ribbon Crimp Connector - Breadboad Friendly (2x5, Female)
PRT-10965 |
5.7 |
6
Cannot be ordered at this time. |
|
Jumper Wire - 0.1", 4-pin, 4"
PRT-10364 |
1.05 | 1 | |
Screw - Flat Head (1.25", 4-40, 10 packs)
PRT-10928 |
3 |
2
Cannot be ordered at this time. |
|
Car Adapter Plug - Red LED
PRT-11474 |
1.5 |
1
Cannot be ordered at this time. |
|
Jumper Wires Premium 6" F/F Pack of 100
PRT-10898 |
26.95 | 1 | |
Jumper Wires Premium 6" M/M Pack of 100
PRT-10897 |
26.95 | 1 | |
Standoff - Metal (1", 4-40, 10 pack)
PRT-10738 |
3.95 |
1
Cannot be ordered at this time. |
|
Nut - Nylon Locknut (4-40, 10 pack)
PRT-10460 |
0.2
You save: 1.3 (87%) |
1
Cannot be ordered at this time. |
|
Nut - Metal (4-40, 10 pack)
PRT-10454 |
1.6 | 1 | |
Screw - Phillips Head (3/4", 4-40, 10 pack)
PRT-10451 |
0.45
You save: 1.05 (70%) |
1
Cannot be ordered at this time. |
|
Screw - Phillips Head (1/2", 4-40, 10 pack)
PRT-10452 |
1.6 | 1 | |
Screw - Phillips Head (1", 4-40, 10 pack)
PRT-10450 |
0.46
You save: 1.04 (69%) |
1
Cannot be ordered at this time. |
|
2x5 Pin IDC Ribbon Cable
PRT-08535 |
1.6 | 1 | |
Real Time Clock Module
BOB-00099 |
14.95 |
1
Cannot be ordered at this time. |
|
Barrel Jack Extension Cable - M-F (6 ft)
COM-11707 |
2.1 | 1 | |
Barrel Jack Extension Cable - M-F (3 ft)
COM-11706 |
5.85 | 3 | |
SparkFun FTDI Basic Breakout - 5V
DEV-09716 |
16.5 | 1 | |
SparkFun Benchtop Power Board Kit
KIT-12867 |
26.95 |
1
Cannot be ordered at this time. |
|
Build Upons LED - PTH (10 Pack)
COM-13312 |
6.95 |
1
Cannot be ordered at this time. |
|
Total: 162.26 |