soon

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Super Bright LED - Red 10mm
In stock COM-08862
1.85 1   
Super Bright LED - Green 10mm
In stock COM-08861
2.75 1   
Super Bright LED - Blue 10mm
In stock COM-08860
3.95 1   
Floating Point Co-Processor uM-FPU v3.1
Retired COM-08129
19.95 1   
Cannot be ordered at this time.
IR Reflectance Sensor - QRE1113
Out of stock COM-09542
2.1 1   
LED - RGB 5mm Square (Piranha)
Retired COM-11679
0.95 1   
Cannot be ordered at this time.
LED - RGB Diffused Common Anode (25 pack)
Retired COM-10818
21.95 1   
Cannot be ordered at this time.
LED - Basic Green 5mm (25 pack)
Out of stock COM-09855
3.95 1   
Cannot be ordered at this time.
Luxeon Rebel LED Breakout - RGB Triple Play
Retired BOB-09738
19.95 1   
Cannot be ordered at this time.
Luxeon Rebel Triple-LED Wide Lens
Retired COM-09732
5.95 1   
Cannot be ordered at this time.
Tri-Color LED Breakout Kit
Retired KIT-10111
17.9 2   
Cannot be ordered at this time.
MegaBrite - Straight Headers
Retired COM-10236
9.95 1   
Cannot be ordered at this time.
Bus Pirate
Retired TOL-09544
29.95 1   
Cannot be ordered at this time.
Arduino Due
Retired DEV-11589
48.95 1   
Cannot be ordered at this time.
Basic 20x4 Character LCD - Black on Green 5V
Retired LCD-00256
17.95 1   
Cannot be ordered at this time.
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
1.05 1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
PICAXE 18 Pin Standard Project Board
Retired DEV-08330
9.95 1   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Red)
In stock PRT-11317
5.5 1   
Arduino and Breadboard Holder
In stock DEV-11235
4.95 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Total: 240.5