Básico

by Member #412170

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
MIDI Connector - Female Right Angle
In stock PRT-09536
4.2 2   
Pushbutton 33mm - Yellow
Retired COM-09180
1.9 2   
Cannot be ordered at this time.
AVR 20 Pin 20MHz 2K - ATtiny2313
Retired COM-00212
7 2   
Cannot be ordered at this time.
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
10.5 3   
Concave Button - Yellow
In stock COM-09338
5.5 2   
Concave Button - Red
Out of stock COM-09336
2.75 1   
Pushbutton 33mm - Green
In stock COM-09179
2.1 1   
USB Cable A to A - 6 Foot
Retired CAB-00515
3.95 1   
Cannot be ordered at this time.
Alligator to Alligator Cables
Retired CAB-08927
2.95 1   
Cannot be ordered at this time.
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Total: 69.75