by jaredforshey
Product | Subtotal | Qty | |
---|---|---|---|
LED - Basic Red 5mm
COM-09590 |
0.45 | 1 | |
Screw Terminals 3.5mm Pitch (2-Pin)
PRT-08084 |
6.3 | 6 | |
Arduino Stackable Header Kit - R3
PRT-11417 |
1.75 | 1 | |
Resistor 330 Ohm 1/6th Watt PTH
COM-08377 |
0.3 | 1 | |
Arduino Ethernet w/o PoE
DEV-11229 |
39.95 |
1
Cannot be ordered at this time. |
|
Total: 48.75 |