ERA 2013 Robot Challenge

by Member #413358

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Wild Thumper 6WD Chassis - Black (34:1 gear ratio)
Retired ROB-11056
279.95 1   
Cannot be ordered at this time.
Wild Thumper Controller Board
Retired ROB-11057
74.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 2200mAh 7.4v (Sale)
Retired PRT-10471
47.8 4   
Cannot be ordered at this time.
Li-Ion/Polymer Battery Charger/Balancer - 80W, 5A
Retired PRT-10473
32.95 1   
Cannot be ordered at this time.
XT60 Connectors - Male/Female Pair
In stock PRT-10474
6.4 4   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Ultrasonic Range Finder - LV-MaxSonar-EZ0
Retired SEN-08502
71.26
You save:
3.74 (5%)
2   
Cannot be ordered at this time.
Infrared Proximity Sensor Short Range - Sharp GP2D120XJ00F
Retired SEN-08959
41.85 3   
Cannot be ordered at this time.
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
4.8 3   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Screw - Phillips Head (1/2", 4-40, 10 pack)
In stock PRT-10452
4.8 3   
Screw - Phillips Head (1", 4-40, 10 pack)
Retired PRT-10450
1.38
You save:
3.12 (69%)
3   
Cannot be ordered at this time.
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
1.6 1   
Standoff - Metal Hex (4-40; 3/8"; 10 pack)
In stock PRT-10463
4.5 1   
Nut - Metal (4-40, 10 pack)
In stock PRT-10454
11.2 7   
Microswitch - 2 Terminal
Retired COM-09414
6 4   
Cannot be ordered at this time.
Total: 619.89