Product | Subtotal | Qty | |
---|---|---|---|
6" Digital Calipers
TOL-10997 |
16.5 | 1 | |
Button Cell Battery - 11.6mm (LR44)
PRT-11305 |
3.8 |
4
Cannot be ordered at this time. |
|
MEMS Microphone - INMP401 (ADMP401)
COM-10028 |
11.85 |
3
Cannot be ordered at this time. |
|
RFM12B-S2 Wireless Transceiver - 434MHz
WRL-09582 |
13.9 |
2
Cannot be ordered at this time. |
|
Solenoid - 5V (Small)
ROB-11015 |
11 | 2 | |
Total: 57.05 |