Shane Rocket

by Miskatonic

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Tilt Sensor - AT407
In stock SEN-10289
1.95 1   
SparkFun Single Axis Accelerometer Breakout - ADXL193 (+/-250g)
In stock SEN-09332
29.95 1   
Tiny AVR Programmer
Retired PGM-11460
19.95 1   
Cannot be ordered at this time.
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
2.84 1   
SparkFun LiPo Charger Basic - Micro-USB
In stock PRT-10217
7.95 1   
Polymer Lithium Ion Battery - 110mAh
In stock PRT-00731
13.9 2   
Total: 76.54