by Jophish
Link. You can share this list with the following link – just copy and paste:
Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:
Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.
Product | Subtotal | Qty | |
---|---|---|---|
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061 |
3.95 |
1
Cannot be ordered at this time. |
|
AVR 40 Pin 16MHz 32K 8A/D - ATMega32
Retired COM-00209 |
8.8 |
1
Cannot be ordered at this time. |
|
Total: 12.75 |