Electric Art

by SalTheTiller

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
5.5 1   
DIP Sockets Solder Tail - 28-Pin 0.3"
In stock PRT-07942
0.95 1   
Crystal 16MHz
In stock COM-00536
0.95 1   
Capacitor Ceramic 22pF
In stock COM-08571
0.5 2   
Capacitor Ceramic 0.1uF
In stock COM-08375
2.5 10   
Electrolytic Decoupling Capacitors - 10uF/25V
22 available COM-00523
0.9 2   
Resettable Fuse PTC
In stock COM-08357
1.25 1   
Ribbon Cable - 10 wire (3ft)
In stock CAB-10649
0.95 1   
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
13.95 1   
Large Heatsink - Multiwatt Package
In stock PRT-09576
3.95 1   
Nut - Metal (4-40)
Retired PRT-10232
0.15 1   
Cannot be ordered at this time.
Standoff - Nylon (4-40; 3/8"; 10 pack)
In stock PRT-10927
2.95 1   
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
1.5 1   
Screw - Phillips Head (1/2", 4-40, black)
Retired PRT-08763
0.25 1   
Cannot be ordered at this time.
ProtoBoard - Wombat (PTH)
In stock PRT-08619
9.95 1   
Voltage Regulator - 5V
In stock COM-00107
0.95 1   
Digital Multimeter
Retired TOL-09141
14.95 1   
Cannot be ordered at this time.
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Total: 67.05